Energy recovery just got simple
New iSave from Danfoss
Until now, isobaric energy recovery devices have depended on separate high-pressure flow meters and booster pumps to send recaptured energy back into the membrane feed flow.
Now, Danfoss introduces the first isobaric ERD that is fully integrated with its own positive displacement booster pump and electric motor. The result is fail-safe flow control – without the use of separate high-pressure flow meters. Patent pending.
| 3-in-1 isobaric ERD combines: |
|